NX Industrial Electrical Design – Symbol Creation
In electrical design engineering, the users may need to create symbols for a particular device. To achieve this, a user can create a symbol by creating the desired graphic.
A Symbol item is associated with a Type or a Product in the Reuse library. The Symbol consists of geometry, associated ports mapped to geometry, and annotations defined out of the device properties to whom it is assigned.
You can create symbols with these variations:
- Type of Symbol Representation – Single-line, Multiline, Topology, Fluidic, etc.
- Drawing Standards – IEC, ANSI.
- Type of Connectors like- Electrical, Optical, Fluidic, or Logical ports.
With the help of the sketch functionality in the drafting application of NX, the desired geometry for the symbol can be created.
The ports are mapped to the geometry so that in an actual schematic, the user can access the ports for connection purposes.
The user can define the annotations to a symbol so that the required information like name, cross-references, description, etc. can be seen after its placement on a schematic page.
The users can proceed with this symbol in schematic drawings and can fulfill the desired electrical design engineering
Watch the video how simply a user can create and utilize the symbol in Industrial Electrical Design
Want to learn more? Our products enable a holistic engineering of production systems from mechanical concept through to complete PLC code. NX Industrial Electrical Design offers a one-of-a-kind engineering toolset, designed from the ground up to enable controls engineers to complete their work with the highest efficiency, quality and speed possible. Electrical and automation engineers work on the same backbone, with an integrated data model, saving time and eliminating errors. Directly integrate mechanical engineering data and receive updates, improving collaboration across your organization. Learn more about NX Industrial Electrical Design